IGBT Modules

MG12300D-BA1MM

  • Electrical Characteristics
    • Catalog # MG12300D-BA1MM
    • VCES (V) 1200
    • VCE(sat) (V) 1.9
    • Mounting Screw
    • Package Type bulk
    • Eoff (mJ) 19.6
    • RoHS YES
    • Size Package D: 108 x 62 x 30 (mm)
    • RthJC (K/W) 0.07
    • Topology circuit B
    • Ptot - (W) 1800
    • UL Recognized File Number E71639
    • Sample Capable Yes
    • Check Stock Yes
    • Datasheet
    • Check Stock Order Sample