IGBT Modules

MG12300WB-BN2MM

  • Electrical Characteristics
    • Catalog # MG12300WB-BN2MM
    • VCES (V) 1200
    • VCE(sat) (V) 1.7
    • Package Type bulk
    • Eoff (mJ) 25
    • RoHS YES
    • Size Package WB: 152 x 62 x 17 (mm)
    • RthJC (K/W) 0.09
    • Topology circuit B
    • Ptot - (W) 1400
    • Sample Capable Yes
    • Check Stock Yes
    • Datasheet
    • Check Stock Order Sample