IGBT Modules

MG1275H-XN2MM

  • Electrical Characteristics
    • Catalog # MG1275H-XN2MM
    • VCES (V) 1200
    • VCE(sat) (V) 1.7
    • Mounting Screw
    • Package Type bulk
    • Eoff (mJ) 8
    • RoHS YES
    • Size Package H: 107 x 45 x 17 (mm)
    • RthJC (K/W) 0.36
    • Topology circuit X
    • Ptot - (W) 348
    • UL Recognized File Number E71639
    • Sample Capable Yes
    • Check Stock Yes
    • Datasheet
    • Check Stock Order Sample