IGBT Modules

MG17450WB-BN4MM

  • Electrical Characteristics
    • Catalog # MG17450WB-BN4MM
    • VCES (V) 1700
    • VCE(sat) (V) 2
    • Mounting Screw
    • Package Type bulk
    • Eoff (mJ) 140
    • RoHS YES
    • Size Package WB: 152 x 62 x 17 (mm)
    • RthJC (K/W) 0.06
    • Topology circuit B
    • Ptot - (W) 2250
    • UL Recognized File Number E71639
    • Sample Capable Yes
    • Check Stock Yes
    • Datasheet
    • Check Stock Order Sample