IGBT Modules

MG1775S-BN4MM

  • Electrical Characteristics
    • Catalog # MG1775S-BN4MM
    • VCES (V) 1700
    • VCE(sat) (V) 2
    • Mounting Screw
    • Package Type bulk
    • Eoff (mJ) 23.5
    • RoHS YES
    • Size Package S: 94 x 34 x 30 (mm)
    • RthJC (K/W) 0.24
    • Topology circuit B
    • Ptot - (W) 520
    • UL Recognized File Number E71639
    • Sample Capable Yes
    • Check Stock Yes
    • Datasheet
    • Check Stock Order Sample