Boost Configuration X2PT IGBT

MIXG240RF1200PTED

  • Electrical Characteristics
    • Catalog # MIXG240RF1200PTED
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 250
    • Collector emitter saturation voltage at 25C 1.7
    • E OFF 150C mJ 22.5
    • Forward current at 80C 195
    • Thermistor with negative temperature coefficient YES
    • Pressfit pins YES
    • Sample Request No
    • Package Type E2-Pack-PFP