Boost Configuration X2PT IGBT

MIXG360RF1200PTED

  • Electrical Characteristics
    • Catalog # MIXG360RF1200PTED
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 400
    • Collector emitter saturation voltage at 25C 1.7
    • E OFF 150C mJ 30
    • Forward current at 80C 285
    • Thermistor with negative temperature coefficient YES
    • Pressfit pins YES
    • Phase change material on baseplate YES
    • Sample Request No
    • Package Type E2-Pack-PFP