Buck - Boost Configuration - XPT IGBT

MIXA60HU1200VA

  • Electrical Characteristics
    • Catalog # MIXA60HU1200VA
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 60
    • Collector emitter saturation voltage at 25C 1.8
    • Turn-off Energy @ 125 (mJ) 5.5
    • Forward current at 80C 59
    • Thermistor with negative temperature coefficient YES
    • VCE saturation 1.8
    • Sample Request No
    • Package Type V1-A-Pack