Phase Leg Trench IGBT

ITF40PF1200DHGTLB

  • Electrical Characteristics
    • Catalog # ITF40PF1200DHGTLB
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector current at 100℃C 38
    • Collector emitter saturation voltage at 25C 2.05
    • Turn off Energy 2.2
    • Forward current at 100℃ 30
    • Thermistor with negative temperature coefficient YES
    • Sample Request Yes
    • Package Type SMPD