Phase Leg XPT IGBT

MIXA225PF1200TSF

  • Electrical Characteristics
    • Catalog # MIXA225PF1200TSF
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 250
    • Turn off Energy 27
    • Forward current at 80C 185
    • Thermistor with negative temperature coefficient YES
    • VCE saturation 1.8
    • Sample Request No
    • Package Type Simbus F