Converter + Brake + Inverter Trench IGBT

MUBW50-17T8

  • Electrical Characteristics
    • Catalog # MUBW50-17T8
    • Maximum Repetitive Blocking Voltage (V) 2200
    • VCES - Collector-Emitter Voltage (V) 1700
    • Maximum average output current at 80°C 130
    • Turn-off Energy @ 125 (mJ) 12
    • Six Pack IGBT collector current at 80℃C 53
    • Forward current at 80C 39
    • Brake IGBT collector current at 80℃C 34
    • Thermistor with negative temperature coefficient YES
    • Pressfit pins YES
    • Phase change material on baseplate Yes
    • VCE saturation 2
    • Sample Request No
    • Package Type E3-Pack