Converter Brake Inverter XPT IGBT

MIXA40WB1200TED

  • Electrical Characteristics
    • Catalog # MIXA40WB1200TED
    • Maximum Repetitive Blocking Voltage (V) 1600
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector emitter saturation voltage at 25C 1.8
    • Maximum average output current at 80°C 105
    • Turn-off Energy @ 125 (mJ) 4.1
    • Six Pack IGBT collector current at 80℃C 40
    • Forward current at 80C 29
    • Brake IGBT collector current at 80℃C 20
    • Thermistor with negative temperature coefficient YES
    • Sample Request No
    • Package Type E2-Pack