Three Phase IGBT Inverter

Six Pack X2PT IGBT Module

  • Electrical Characteristics
    • Catalog # MIXG180W1200PTEH
    • Vces (V) 1200
    • Ic @ 100℃C (A) 165
    • Vce(sat) @ 25°C (V) 1.7
    • Eoff @ 150°C (mJ) 17.4
    • If @ 100℃ (A) 136
    • NTC YES
    • Pressfit Pin YES
    • Package Type E3-Pack-PFP
    • Part Datasheet
    • Catalog # MIXG240W1200PZTEH
    • Vces (V) 1200
    • Ic @ 100℃C (A) 200
    • Vce(sat) @ 25°C (V) 1.7
    • Eoff @ 150°C (mJ) 20.5
    • If @ 100℃ (A) 114
    • Shunt (mΩ) 0.5
    • NTC YES
    • Pressfit Pin YES
    • Pc (W) YES
    • Package Type E3-Pack-PFP
    • Part Datasheet
    • Catalog # MIXG240W1200TEH
    • Vces (V) 1200
    • Ic @ 100℃C (A) 208
    • Vce(sat) @ 25°C (V) 1.7
    • Eoff @ 150°C (mJ) 22
    • If @ 100℃ (A) 145
    • NTC YES
    • Package Type E3-Pack
    • Part Datasheet