Six Pack X2PT IGBT Module

MIXG180W1200TEH

  • Electrical Characteristics
    • Catalog # MIXG180W1200TEH
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector current at 100℃C 165
    • Collector emitter saturation voltage at 25C 1.7
    • E OFF 150C mJ 17.4
    • Forward current at 100℃ 136
    • Thermistor with negative temperature coefficient YES
    • Sample Request Yes
    • Package Type E3-Pack