Six Pack X2PT IGBT Module

MIXG240W1200PZTEH

  • Electrical Characteristics
    • Catalog # MIXG240W1200PZTEH
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector current at 100℃C 200
    • Collector emitter saturation voltage at 25C 1.7
    • E OFF 150C mJ 20.5
    • Forward current at 100℃ 114
    • shunt resistance for current measurements 0.5
    • Thermistor with negative temperature coefficient YES
    • Pressfit pins YES
    • Phase change material on baseplate YES
    • Sample Request No
    • Package Type E3-Pack-PFP