Six Pack XPT IGBT Module

MIXA80W1200PTEH

  • Electrical Characteristics
    • Catalog # MIXA80W1200PTEH
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 108
    • Collector emitter saturation voltage at 25C 1.8
    • Turn-off Energy @ 125 (mJ) 11
    • Forward current at 80C 90
    • Thermistor with negative temperature coefficient YES
    • VCE saturation 1.8
    • Sample Request No
    • Package Type E3-Pack-PFP