LGD8201TH

NGD8201BNT4G

  • Electrical Characteristics
    • Catalog # NGD8201BNT4G
    • Collector-Emitter Clamp Voltage TYP BVCES@IC (V) 400
    • Collector Current-Continuous ICmax (A) 20
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.5
    • EAS - Single Pulse Collector-to-Emitter Avalanche Energy 435
    • Max Power Dissipation (W) 115
    • RoHS Yes