background-waves

Series: LGD8205ATI

Ignition IGBT, N-Channel, 20 A, 350 V
Product Status| Activei
info

This Logic Level Insulated Gate Bipolar Transistor (IGBT) features monolithic circuitry integrating ESD and Over-Voltage clamped protection for use in inductive coil driver applications. Primary uses include Ignition, Direct Fuel Injections, or wherever high voltage and high current switching is required.

End Products:

  • Automotive
  • Ideal for Coil-on-Plug and Driver-on-Coil Applications
  • DPAK Package Offers Smaller Footprint for Increased Board Space
  • Gate-Emitter ESD Protection
  • Temperature Compensated Gate-Collector Voltage Clamp Limits Stress Applied to Load
  • Integrated ESD Diode Protection
  • Low Threshold Voltage for Interfacing Power Loads to Logic or Microprocessor Devices
  • Low Saturation Voltage
  • High Pulsed Current Capability
  • Optional Gate Resistor (RG) and Gate-Emitter Resistor (RGE)

LGD8205ATI Parts

FiltersFilters

LGD8205ATI Applications

Highlights Section

  • Ignition Systems

Series: LGD8205ATI Resources