Input Rectifier Bridge and Single Phase PFC

VUM33-05N

  • Electrical Characteristics
    • Catalog # VUM33-05N
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average DC output current at 80℃ 54
    • Continuous Drain Current @ 80 ℃ (A) 33
    • MOSFET drain source breakdown voltage 500
    • Rds(on) max @ 25°C (mΩ) 120
    • Boost diode forward current at 80°C 46
    • Sample Request No
    • Package Type V1-B-Pack