Input Rectifier Bridge and Single Phase PFC

VUM33_06PH

  • Electrical Characteristics
    • Catalog # VUM33_06PH
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Average DC output current at 80℃ 106
    • Continuous Drain Current @ 80 ℃ (A) 37
    • MOSFET drain source breakdown voltage 600
    • Turn-off Energy @ 125 (mJ) 0.2
    • Rds(on) max @ 25°C (mΩ) 120
    • Boost diode forward current at 80°C 40
    • Sample Request No
    • Package Type V1-B-Pack