SixPack Trench MOSFET Module

GMM3X60-015X2

  • Electrical Characteristics
    • Catalog # GMM3X60-015X2
    • Configuration 3 x phase leg
    • Drain-Source Voltage (V) 150
    • Continuous Drain Current @ 80 ℃ (A) 40
    • Turn-off Energy @ 125 (mJ) 0.05
    • Rds(on) max @ 25°C (mΩ) 24
    • Reverse recovery time at 125°C 65
    • Irm125 40
    • Sample Request No
    • Package Type ISOPLUS-DIL2 (SMD)