SixPack Trench MOSFET Module

MTC120WX55GD

  • Electrical Characteristics
    • Catalog # MTC120WX55GD
    • Configuration 3 x phase leg
    • Drain-Source Voltage (V) 55
    • Continuous Drain Current @ 80 ℃ (A) 120
    • Turn-off Energy @ 125 (mJ) 0.5
    • Rds(on) max @ 25°C (mΩ) 3.1
    • Reverse recovery time at 125°C 38
    • Irm125 19
    • Sample Request No
    • Package Type ISOPLUS-DIL2 (SMD)