SixPack Trench MOSFET Module

MTI200WX75GD

  • Electrical Characteristics
    • Catalog # MTI200WX75GD
    • Configuration 3 x phase leg
    • Drain-Source Voltage (V) 75
    • Continuous Drain Current @ 80 ℃ (A) 200
    • Turn-off Energy @ 125 (mJ) 0.35
    • Rds(on) max @ 25°C (mΩ) 1.3
    • Reverse recovery time at 125°C 42
    • Irm125 27
    • Sample Request Yes
    • Package Type ISOPLUS-DIL2 (SMD)