SixPack Trench MOSFET Module

MTI85W100GC

  • Electrical Characteristics
    • Catalog # MTI85W100GC
    • Configuration Six Pack
    • Drain-Source Voltage (V) 100
    • Continuous Drain Current @ 80 ℃ (A) 95
    • Turn-off Energy @ 125 (mJ) 0.39
    • Rds(on) max @ 25°C (mΩ) 4
    • Reverse recovery time at 125°C 45
    • Irm125 44
    • Sample Request Yes
    • Package Type ISOPLUS-DIL (SMD)