background-waves

LSIC1MO120E0120

Product Status| Not for New Designsi

LSIC1MO120E0120

1200V/120mohm SiC MOSFET TO-247-3L | Series: SIC MOSFETs
info

Littelfuse Silicon Carbide (SiC) MOSFET LSIC1MO120E0120 1200 V come in ratings of 1200 V, 120 mOhm in a TO-247-3L package.

PropertyValue
Status
Not for New Designs
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
0.12
ID, cont @ 25 °C (A)
27
RthJC (K/W)
0.96
TJ Max (°C)
175
  • Optimized for high frequency, high-efficiency applications
  • Extremely low gate charge and output capacitance
  • Low gate resistance for high-frequency switching
  • Normally-off operation at all temperatures
  • Ultra-low on-resistance

LSIC1MO120E0120 Applications

Highlights Section

  • Solar Inverters
  • Switch Mode Power Supplies
  • UPS
  • Motor Drives
  • High Voltage Dc–dc converters
  • Induction Heating

LSIC1MO120E0120 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSIC1MO120E01201200V/120mohm SiC MOSFET TO-247-3LPdf IconREACH_SVHC Declaration (Contain)_LSIC1MO120E0120Contains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.