SiC MOSFETs

LSIC1MO120G0080

  • Electrical Characteristics
    • Catalog # LSIC1MO120G0080
    • Voltage Rating (V) 1200
    • Typical On-Resistance (mOhm) 80
    • Current Rating (A) 25
    • Gate Charge (nC) 92
    • Configuration N-Channel
    • Driving Voltages (V) 20/-5
    • Switching Energy (uJ) 164
    • TJ Max (°C) 175
    • Check Stock Yes
    • Datasheet
    • Check Stock Order Sample