SiC MOSFETs

LSIC1MO170E1000

  • Electrical Characteristics
    • Catalog # LSIC1MO170E1000
    • Obsolete: 2023 -11-09
    • Replaced By: LSIC1MO170E0750
    • Voltage Rating (V) 1700
    • Typical On-Resistance (mOhm) 750
    • Current Rating (A) 3.5
    • Gate Charge (nC) 15
    • Configuration N-Channel
    • Driving Voltages (V) 20/-5
    • Switching Energy (uJ) 84
    • RoHS Yes
    • TJ Max (°C) 150
    • Replaced By Part LSIC1MO170E0750
    • Datasheet