SiC MOSFETs

LSIC1MO170T0750

  • Electrical Characteristics
    • Catalog # LSIC1MO170T0750
    • Voltage Rating (V) 1700
    • Typical On-Resistance (mOhm) 750
    • Current Rating (A) 4.5
    • Gate Charge (nC) 11
    • Configuration N-Channel
    • Package Type TO-263-7L
    • Driving Voltages (V) 20/-5
    • Switching Energy (uJ) 123
    • TJ Max (°C) 175
    • Check Stock Yes
    • Datasheet
    • Check Stock