SiC MOSFETs

SIC MOSFET in SOT227

  • Electrical Characteristics
    • Catalog # IXFN55N120SK
    • Status Active
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 42
    • ID,cont @ 25 ℃ (A) 54
    • RthJC (K/W) (Diode) 0.71
    • TJ Max (°C) 175
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Order Sample
    • Catalog # IXFN75N120SK
    • Status Active
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 27
    • ID,cont @ 25 ℃ (A) 75
    • RthJC (K/W) (Diode) 0.57
    • TJ Max (°C) 175
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Order Sample
    • Catalog # IXFN130N90SK
    • Status Active
    • VDSS (V) 900
    • Rds(on) max @ 25°C (mΩ) 12
    • ID,cont @ 25 ℃ (A) 142
    • RthJC (K/W) (Diode) 0.4
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Order Sample
    • Catalog # IXFN27N120SK
    • Status Active
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 98
    • ID,cont @ 25 ℃ (A) 27
    • RthJC (K/W) (Diode) 1
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Catalog # IXFN50N120SIC
    • Status Not for New Designs
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 47
    • ID,cont @ 25 ℃ (A) 50
    • RthJC (K/W) (Diode) 0.55
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Catalog # IXFN50N120SK
    • Status Not for New Designs
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 48
    • ID,cont @ 25 ℃ (A) 50
    • RthJC (K/W) (Diode) 0.6
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Catalog # IXFN70N120SK
    • Status Not for New Designs
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 34
    • ID,cont @ 25 ℃ (A) 70
    • RthJC (K/W) (Diode) 0.45
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Catalog # IXFN90N170SK
    • Status Obsolete
    • VDSS (V) 1700
    • Rds(on) max @ 25°C (mΩ) 90
    • ID,cont @ 25 ℃ (A) 90
    • RthJC (K/W) (Diode) 0.22
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet