Common Cathode

DCG20C1200HR

  • Electrical Characteristics
    • Catalog # DCG20C1200HR
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IF 15
    • Maximum Surge Current [Diode] (A) 750
    • QC (nC) 52
    • Thermal resistance [junction-case] (K/W) 1.19
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request Yes
    • Package Type ISO247
    • Configuration Dual anode Common cathode
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 3000