Common Cathode

DCG35C1200HR

  • Electrical Characteristics
    • Catalog # DCG35C1200HR
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IF 21.2
    • Maximum Surge Current [Diode] (A) 1000
    • QC (nC) 99
    • Thermal resistance [junction-case] (K/W) 1.6
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request Yes
    • Package Type ISO247
    • Configuration Dual anode Common cathode
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 3000