Parallel Diodes

DCG100X1200NA

  • Electrical Characteristics
    • Catalog # DCG100X1200NA
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IF 2x55
    • QC (nC) 250
    • Thermal resistance [junction-case] (K/W) 0.52
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request No
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 3000