Parallel Diodes

DCG160X650NA

  • Electrical Characteristics
    • Catalog # DCG160X650NA
    • Maximum Repetitive Blocking Voltage (V) 650
    • IF 2x87
    • Maximum Surge Current [Diode] (A) 2x3200
    • QC (nC) 220
    • Thermal resistance [junction-case] (K/W) 0.49
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request No
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 3000