Parallel Diodes

DCG85X1200NA

  • Electrical Characteristics
    • Catalog # DCG85X1200NA
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IF 2x49
    • Maximum Surge Current [Diode] (A) 2x1150
    • QC (nC) 200
    • Thermal resistance [junction-case] (K/W) 0.6
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 3000