Phase Leg

MCB40P1200LB

  • Electrical Characteristics
    • Catalog # MCB40P1200LB
    • Status Not for New Designs
    • Drain-Source Voltage (V) 1200
    • Rds(on) max @ 25°C (mΩ) 34
    • ID cont @ 25C 55
    • Thermal resistance [junction-case] (K/W) 0.7
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request Yes
    • Package Type SMPD-B
    • Configuration N-channel phase leg
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 2500