Phase Leg

Features & Benefits:

  • High speed switching with low capacitances
  • High blocking voltage with low RDS(on)
  • Easy to parallel and simple to drive
  • Resistant to latch-up

SMPD Package:

  • DCB based isolated package improves thermal resistance and power handling capability
  • Isolation voltage 2500V AC (RMS), 1 minute
  • Low drain-to-tab stray capacitance
  • Optimized package with separate driver source pin
  • Advanced topside cooled packaging simplifies thermal management
  • RoHS compliant
  • Epoxy meets UL 94V-0

Applications:

  • Solar Inverters
  • High Voltage DC/DC converters
  • Motor Drives
  • Switch Mode Power Supplies
  • UPS
  • Battery Chargers
  • Induction Heating

  • Electrical Characteristics
    • Catalog #

      Features & Benefits:

      • High speed switching with low capacitances
      • High blocking voltage with low RDS(on)
      • Easy to parallel and simple to drive
      • Resistant to latch-up

      SMPD Package:

      • DCB based isolated package improves thermal resistance and power handling capability
      • Isolation voltage 2500V AC (RMS), 1 minute
      • Low drain-to-tab stray capacitance
      • Optimized package with separate driver source pin
      • Advanced topside cooled packaging simplifies thermal management
      • RoHS compliant
      • Epoxy meets UL 94V-0

      Applications:

      • Solar Inverters
      • High Voltage DC/DC converters
      • Motor Drives
      • Switch Mode Power Supplies
      • UPS
      • Battery Chargers
      • Induction Heating
    • Status Active
    • Drain-Source Voltage (V) 1200
    • Rds(on) max @ 25°C (mΩ) 160
    • ID cont @ 25C 19.5
    • Thermal resistance [junction-case] (K/W) 1.4
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request Yes
    • Configuration Phase Leg
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 2500