SiC Schottky Diodes

LSIC2SD065C06A

  • Electrical Characteristics
    • Catalog # LSIC2SD065C06A
    • Peak Forward Surge Current IFSM (A) 32
    • Package Type TO-252-2L
    • Forward Continuous Current IF (A) 6
    • Reverse Current IR (µA) 1
    • Vf (V) 1.5
    • Configuration Single
    • Datasheet