SiC Schottky Diodes

LSIC2SD065D10A

  • Electrical Characteristics
    • Catalog # LSIC2SD065D10A
    • VRRM (V) 650
    • Peak Forward Surge Current IFSM (A) 48
    • QC (nC) 30
    • Technology SiC Schottky Diode
    • Reverse Current IR (µA) 50
    • TJ Max (°C) 175
    • Package Type TO263-2L
    • Vf (V) 1.5
    • IF(AV) 10
    • Configuration Single
    • Size TO263-2L
    • Mounting Surface Mount
    • RoHS Yes
    • Public part (Yes/No) Yes
    • Data Sheet (Yes/No) Yes
    • ProdCategory Silicon Carbide
    • ProductGroup Power Semiconductors
    • SBU Yes
    • Datasheet
    • Check Stock Order Sample