SiC Schottky Diodes

LSIC2SD065D16A

  • Electrical Characteristics
    • Catalog # LSIC2SD065D16A
    • VRRM (V) 650
    • IF(AV) 16
    • Peak Forward Surge Current IFSM (A) 70
    • QC (nC) 48
    • TJ Max (°C) 175
    • Package Type TO-263-2L
    • Reverse Current IR (µA) 50
    • Vf (V) 1.5
    • Configuration Single
    • Datasheet
    • Check Stock