SiC Schottky Diodes

LSIC2SD120A20

  • Electrical Characteristics
    • Catalog # LSIC2SD120A20
    • VRRM (V) 1200
    • Peak Forward Surge Current IFSM (A) 140
    • QC (nC) 115
    • Technology SiC Schottky Diode
    • Reverse Current IR (µA) 100
    • TJ Max (°C) 175
    • Package Type TO220-2L
    • Vf (V) 1.5
    • IF(AV) 54.5
    • Configuration Single
    • Size TO220-2L
    • Mounting Through Hole
    • RoHS Yes
    • Public part (Yes/No) Yes
    • Data Sheet (Yes/No) Yes
    • ProdCategory Silicon Carbide
    • ProductGroup Power Semiconductors
    • SBU Yes
    • Datasheet
    • Check Stock Order Sample