SiC Schottky Diodes

LSIC2SD120C05

  • Electrical Characteristics
    • Catalog # LSIC2SD120C05
    • Obsolete: 2020 -05-19
    • VRRM (V) 1200
    • IF(AV) 18.1
    • Peak Forward Surge Current IFSM (A) 40
    • QC (nC) 30
    • TJ Max (°C) 175
    • Reverse Current IR (µA) 100
    • Vf (V) 1.5
    • Configuration Single
    • RoHS Yes
    • Obsolete Date 05/19/2020
    • Datasheet
    • Check Stock Order Sample