SiC Schottky Diodes

LSIC2SD120D20A

  • Electrical Characteristics
    • Catalog # LSIC2SD120D20A
    • VRRM (V) 1200
    • IF(AV) 20
    • Peak Forward Surge Current IFSM (A) 140
    • QC (nC) 115
    • TJ Max (°C) 175
    • Reverse Current IR (µA) 100
    • AEC-Q101 Qualified Yes
    • Vf (V) 1.5
    • Configuration Single
    • Datasheet