SiC Schottky Diodes

LSIC2SD120E15CCA

  • Electrical Characteristics
    • Catalog # LSIC2SD120E15CCA
    • VRRM (V) 1200
    • IF(AV) 16
    • Peak Forward Surge Current IFSM (A) 65
    • QC (nC) 47
    • TJ Max (°C) 175
    • Package Type TO247-3L
    • Reverse Current IR (µA) 100
    • AEC-Q101 Qualified Yes
    • Vf (V) 1.5
    • Configuration Common Cathode
    • Datasheet
    • Check Stock