SiC Schottky Diodes

LSIC2SD120E20CC

  • Electrical Characteristics
    • Catalog # LSIC2SD120E20CC
    • VRRM (V) 1200
    • IF(AV) 20
    • Peak Forward Surge Current IFSM (A) 80
    • QC (nC) 57
    • TJ Max (°C) 175
    • Reverse Current IR (µA) 100
    • Vf (V) 1.5
    • Configuration Common Cathode
    • Datasheet
    • Check Stock