SiC Schottky Diodes

LSIC2SD120N80PA

  • Electrical Characteristics
    • Catalog # LSIC2SD120N80PA
    • VRRM (V) 1200
    • Peak Forward Surge Current IFSM (A) 300
    • QC (nC) 240
    • TJ Max (°C) 175
    • Package Type SOT-227
    • Forward Continuous Current IF (A) 80
    • Reverse Current IR (µA) <1
    • Vf (V) 1.5
    • Configuration Dual
    • Datasheet
    • Check Stock Order Sample