LSIC2SD170B25

LSIC2SD170B25

  • Electrical Characteristics
    • Catalog # LSIC2SD170B25
    • Max Repetitive Reverse Voltage (VRRM) (V) 1700
    • Peak Forward Surge Current IFSM (A) 144
    • QC (nC) 175
    • TJ Max (°C) 175
    • Partner ECAD Models LSIC2SD170B25
    • Forward Continuous Current IF (A) 25
    • Reverse Current IR (µA) <1
    • AEC-Q101 Qualified Yes
    • Forward Voltage Drop VF (V) 1.5
    • Configuration Single
    • Sample Request Yes
    • Check Stock Yes