SiC Schottky Diodes

LSIC2SD170B50

  • Electrical Characteristics
    • Catalog # LSIC2SD170B50
    • VRRM (V) 1700
    • Peak Forward Surge Current IFSM (A) 280
    • QC (nC) 353
    • TJ Max (°C) 175
    • Forward Continuous Current IF (A) 50
    • Reverse Current IR (µA) <1
    • AEC-Q101 Qualified Yes
    • Vf (V) 1.5
    • Configuration Single
    • Datasheet
    • Check Stock Order Sample