background-waves

Series: Clamps

Standard Bar Clamps
Product Status| Activei
info
As well as the traditional bar spring and indicator clamping system to support the full range of semiconductor devices, we also have a range of low cost, high quality bar clamps to complement the range of Littelfuse high power semiconductor capsules. This range of high quality, precision clamps have a maximum force of up to 5000kgf (50kN) and is ideally suited for semiconductor devices up to 75mm Poleface diameter (126mm capsule diameter).

A two-rod system is used with Belleville washers to give even clamping force on the device. The pre-calibrated indicator eliminates the need for any special tools or torque wrenches. The insulator material has been specially selected to ensure the best performance of dielectric and mechanical compressive strength and also allows for high temperature operation up to 190°C junction temperature.


For additional technical details, please contact support .

Clamps Parts

FiltersFilters

450onClick
9000onClick

19onClick
132onClick

13.8onClick
36.8onClick

42onClick
126onClick

25onClick
120onClick

24.6onClick
89.7onClick