Clamps

XK4000SA116ML

  • Electrical Characteristics
    • Catalog # XK4000SA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 73
    • Nominal Thickness (mm) 36.8
    • Force (kgf) 4000
    • TJ Max (°C) 125
    • Package Type WC38
    • Sample Request No