Coolers

XW076NC16B

  • Electrical Characteristics
    • Catalog # XW076NC16B
    • Cooler Thickness (mm) 16
    • Busbar Thickness (mm) 6.4
    • Description 47mm WC Cu with Busbar (10mm Hose)
    • Package Type WCL1
    • Weight (lbs/g) 0.612 Kg
    • Sample Request No